??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24441.0905 Adjustable Flat Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24441. - Adjustable Flat Clamping Levers with screw
Bill of material
24441.0905 Adjustable Flat Clamping Lever
BESTNR
Ref. No.
24441.0905
AUS
Version
silver
D1
32 mm
D2
Thread
M12
L1
50 mm
D3
16 mm
H1
29.5 mm
H2
2 mm
H3
2.5 mm
H4
41.5 mm
L2
120 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
228 g
Embedded user actions